MP2499M
NOT RECOMMENDED FOR NEW DESIGNS
36V, 3A Max, High-Efficiency, Synchronous, Step-Down Converter with Output Line Drop Compensation
MP2499M continues to be in production for existing customers. Please consider this alternative for new designs:

MP2499A
MP2499A
36V, 3A Max, High-Efficiency, Synchronous, Step-Down Converter with OutputLine Drop Compensation
Features & Benefits
- Wide 5V to 36V Continuous OperatingInputRange
- 85mΩ/55mΩ Low RDS(ON) InternalPower MOSFETs
- High-Efficiency Synchronous Mode Operation
- Default 270kHz Switching Frequency
- Synchronizes to a 200kHz to 2.4MHz External Clock
- Internal Soft Start
- Output Line Drop Compensation
- Accurate Continuous Output Current Limit with External Resistor
- Over-Current Protection (OCP) and Hiccup
- Thermal Shutdown
- Output Adjustable from 0.8V
- Available in a QFN-13 (2.5mmx3mm) Package
… and many more!
Active Part Numbers:
MP2499MGQB-P MP2499MGQB-Z
Meaning of P & Z
Evaluation Tools

EV2499M-QB-00A Evaluation Kit High Efficiency, 3A Max, 36V Synchronous, Step-Down Converter Evaluation Board
The EV2499M-QB-00A is an evaluation board for MP2499M, a synchronous rectified, step-down module converter with built-in power MOSFETs.
The evaluation board can deliver a 3A max continuous output current with excellent load and line regulation over a wide input supply range.
Current-mode operation provides fast transient
response and eases loop stabilization.
Full protection features include over-current protection and thermal shut down.
The MP2499M requires a minimal number of readily-available standard external components, and is available in a space-saving QFN-13 (2.5mmx3mm) package.
Recommended Inductors

Log in to your account
Create New Account