MP2324
Active Part Numbers:
MP2324GJ-P MP2324GJ-Z
Meaning of P & Z
Evaluation Tools

EV2324-J-00A Evaluation Kit High-Efficiency, 2A, 24V, 500kHz, Step-Down Switcher Evaluation Board
The EV2324-J-00A demonstrates MPS’s MP2324, a high-frequency, synchronous, rectified, step-down converter with built-in high-side and low-side power MOSFETs. The MP2324 offers a very compact solution to achieve 2A of continuous output current with excellent load and line regulation over a wide input supply range. The MP2324 has synchronous mode operation for higher efficiency over the output current load range.
Current-mode operation provides fast transient response and eases loop stabilization.
Full protection features includes over-current protection (OCP) and thermal shutdown.
The MP2324 is available in a space-saving, 8-pin TSOT-23 package.
Recommended Inductors

Log in to your account
Create New Account