MP2240
High-Efficiency, 3A, 16V, 800kHz, Synchronous, Step-Down Converter with External Soft Start and Light Load Mode
Active Part Numbers:
MP2240GJ-P MP2240GJ-Z MP2240GJ-LF-Z
Meaning of P & Z
Evaluation Tools

EV2240-J-00A Evaluation Kit High-Efficiency, 3A, 16V, 800kHz Sync. Step-Down Switch Evaluation Board
The EV2240-J-00A demonstrates MPS’s MP2240, a high-frequency, synchronous, rectified, step-down converter with built-in high-side and low-side power MOSFETs. The MP2240 offers a very compact solution to achieve a 3A continuous output current with excellent load and line regulation over a wide input supply range. The MP2240 has synchronous mode operation for higher efficiency over the output current load range.
Current-mode operation provides fast transient response and eases loop stabilization.
Full protection features includes over-current protection and thermal shutdown.
The MP2240 is available in a space-saving 8-pin TSOT23 package.
Recommended Inductors

Log in to your account
Create New Account