MP2233
High Efficiency, 3A, 16V, higher Fsw 1.4MHz, with SS, Synchronous Step-Down Converter
Active Part Numbers:
MP2233DJ-LF-P MP2233DJ-LF-Z MP2233XN
Meaning of P & Z
Evaluation Tools

EV2233-J-00A Evaluation Kit High-Efficiency 3A, 16V, 1.4MHz, Sync. Step-Down Switcher Evaluation Board
The EV2233-J-00A demonstrates MPS’s MP2233, a high-frequency, synchronous, rectified, step-down converter with built-in high-side and low-side power MOSFETs. The MP2233 offers a very compact solution to achieve a 3A continuous output current with excellent load and line regulation over a wide input supply range. The MP2233 has synchronous mode operation for higher efficiency over the output current load range.
Current-mode operation provides fast transient response and eases loop stabilization.
Protective features include OCP and thermal shutdown.
The MP2233 is available in a space saving 8-pin TSOT23 package.
Recommended Inductors

Log in to your account
Create New Account