MP2228
High-Efficiency, 2A, 16V, 800kHz, Synchronous, Step-Down Converter with External Soft Start and Light Load Mode
Active Part Numbers:
MP2228GJ-P MP2228GJ-Z
Meaning of P & Z
Evaluation Tools

EV2228-J-00A Evaluation Kit High-Efficiency, 2A, 16V, 800kHz Sync. Step-Down Switch Evaluation Board
The EV2228-J-00A demonstrates MPS’s MP2228, a high-frequency, synchronous, rectified, step-down converter with built-in high-side and low-side power MOSFETs. The MP2228 offers a very compact solution to achieve a 2A continuous output current with excellent load and line regulation over a wide input supply range. The MP2228 has synchronous mode operation for higher efficiency over the output current load range.
Current-mode operation provides fast transient response and eases loop stabilization.
Full protection features includes over-current protection and thermal shutdown.
The MP2228 is available in a space-saving 8-pin TSOT23 package.
Recommended Inductors
Semi-Shielded Inductor 3.3µH

Log in to your account
Create New Account