MP6514
2.5V - 14V, 0.6A, H-Bridge Motor Driver in UTQFN-8 (2mmx2mm)
NRFND

MP6514

NOT RECOMMENDED FOR NEW DESIGNS

2.5V - 14V, 0.6A, H-Bridge Motor Driver in UTQFN-8 (2mmx2mm)
NRFND

MP6514 continues to be in production for existing customers. Please consider this alternative for new designs:

MP6513GJ-Z

Active

MP6513GJ-Z

Active

2.5V - 21V, 0.8A, H-Bridge Motor Driver in a TSOT23-6

Features & Benefits

  • Wide 2.5V to 21V Operating Input Range
  • 0.8A Maximum Output Current
  • Low MOSFET On Resistance (HS: 500mO; LS: 500mO)
  • Forward, Reverse, Coast, or Brake Output Modes
  • Low Standby Circuit Current when Inputs 1 and 2 are Both Low
  • Thermal Shutdown
  • Internal Charge Pump
  • Cycle-by-Cycle Over-Current Protection (OCP)
  • Short-Circuit Protection (SCP)
  • Available in a TSOT23-6 Package

… and many more!

Active Part Numbers:

MP6514GGU-P MP6514GGU-Z

Design Resources

Symbol, Footprint & 3D Model
30+ more formats Show more
Cad Symbols Symbols (36)
Cad Footprints Footprint (34)
Cad 3D Models 3D Models (15)

Buy direct from MPS



Learn about our Evaluation Kit
Talk to an Engineer or get a Quote
Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.