Integrated BLDC Motor Drivers

Integrated Designs
Proprietary packaging technology

Extensive Protections
Diagnostic functions
for high reliability
High Reliability
Internal current sensing
No external components

MPS’ unique IC process technology allows the integration of large, low rds(on) power MOSFETs into ICs to directly drive brushless motors, enabling the smallest single-chip BLDC driver solutions available. MPS drivers for single-phase and three-phase cooling fans in servers, laptops, and other electronic equipment integrate Hall sensors to simplify the design and minimize the component count for small, low cost fans. MPS fan driver parts integrate open-loop or closed-loop speed control capability, as well as programmable speed curves.

Show Columns
Status
Vin (min) (V)
Vin (max) (V)
Number of Half-Bridges
Iout (max) (A)
Hall Input
Grade
Package
Vin (min) (V)
Vin (max) (V)
Number of Half-Bridges
Iout (max) (A)
Hall Input
Grade
Package
2
3
N
No
Yes
Catalog
QFN-16 (3x3)
QFN-16 (5x5)
QFN-26 (5x5)
TSOT23-6
TSOT23-6-L
TSOT23-6-R
TSOT23-6-RSL
TSOT23-6-SL
TSSOP16 EP
MP9518
NEW
Single-Phase, BLDC, Motor Driver with Integrated Hall Sensor
3.3 18 2 1.2 Yes Catalog TSOT23-6, TSOT23-6-SL
MP6540
NEW

35V, 3A, Three-Phase Power Stage

5.5 35 3 3 N Catalog QFN-26 (5x5)
MP6540A
NEW

35V, 3A, Three-Phase Power Stage

5.5 35 3 3 N Catalog QFN-26 (5x5)
MP6510
ACTIVE
1.2A Single-Phase Brushless DC Motor Driver
4.5 16 2 1.2 Yes Catalog TSSOP16 EP
MP6536
ACTIVE
26V, 5.5A, 3-Channel Half-Bridge Driver
5 26 3 5.5 No Catalog QFN-16 (5x5)
MP6517
ACTIVE
1.2A Single-Phase, BLDC, Motor Driver with Integrated Hall Sensor
3.3 18 2 1.2 Yes Catalog TSOT23-6-SL
MP6517A
ACTIVE

Single-Phase, BLDC, Motor Driver with Integrated Hall Sensor in a TSOT23-6 Package

3.3 16 2 2 Yes Catalog TSOT23-6-L, TSOT23-6-R, TSOT23-6-RSL, TSOT23-6-SL
MP6517B
ACTIVE
Single-Phase, BLDC, Motor Driver with Integrated Hall Sensor in a TSOT23-6 Package
3.3 16 2 2 Yes Catalog TSOT23-6-L, TSOT23-6-R, TSOT23-6-RSL, TSOT23-6-SL
MP6505
ACTIVE

400mA Single-Phase Brushless DC Motor Driver

4.5 16 2 0.4 Yes Catalog QFN-16 (3x3), TSSOP16 EP
No more part left for display.