Brushed DC / Solenoid Drivers

Integrated Designs
Proprietary packaging technology

Thermal Performance
Proprietary DMOS technology

High Reliability
Internal current sensing
No external components

MPS H-bridge drivers are designed to drive DC brush motors and solenoids in consumer appliances, toys, automotive, and industrial applications. Many different interfaces are supported, including SPI control, PWM interfaces, and separate high-side and low-side controls. Parts available include ½-H-Bridge devices that can be used to regulate current in solenoids, as well as single and dual H-bridge parts to drive DC brush motors of various sizes, from 2V up to 60V and up to 5A. Some parts are qualified for automotive use (AEC-Q100).

Show Columns
Status
Vin (min) (V)
Vin (max) (V)
Number of Half-Bridges
Iout (max) (A)
Control Interface
Grade
Package
Step Mode
Vin (min) (V)
Vin (max) (V)
Number of Half-Bridges
Iout (max) (A)
Control Interface
Grade
Package
Step Mode
1
2
3
4
6
PWM
Catalog
QFN-16 (3x3)
QFN-16 (4x4)
QFN-19 (3x3)
QFN-24 (4x4)
QFN-24 (5x5)
QFN-40 (5x5)
QFN-8 (2x2)
SOIC-8 EP
TSOT23-6
TSSOP16
TSSOP16 EP
TSSOP20E
TSSOP20F
1
1/2
MP6513
NEW
2.5V - 21V, 0.8A, H-Bridge Motor Driver in a TSOT23-6
2.5 21 2 0.8 PWM Catalog TSOT23-6
MP6513L
NEW
2.5V - 5.5V, 0.6A, H-Bridge Motor Driver in a TSOT23-6
2.5 5.5 2 0.6 PWM Catalog TSOT23-6
MP6514
NEW
2.5V - 14V,0.6A,H-Bridge Motor Driver in UTQFN-8 (2mmx2mm)
2.5 14 2 0.6 PWM Catalog QFN-8 (2x2)
MP6515
NEW
5.4V - 35V,2.8A,H-Bridge Motor Driver in TSSOP16-EP and QFN3X4-20
5.4 35 2 2.8 PWM Catalog QFN-16 (4x4), TSSOP16 EP
MP6516
NEW
5.4V - 35V,2.8A,H-Bridge Motor Driver in TSSOP16-EP
5.4 35 2 2.8 PWM Catalog TSSOP16 EP
MP6522
NEW
5.4V - 35V, 3.2A, H-Bridge Motor Driver
5.4 35 2 3.2 PWM Catalog QFN-24 (5x5)
MP6519
NEW
2.5V - 28V, 5A, H-Bridge Current Regulator
2.5 28 2 5 PWM Catalog QFN-19 (3x3)
MPQ6526-AEC1
ACTIVE
Hex Half-Bridge Motor Driver with Serial Input Control
7 28 6 0.9 PWM Catalog QFN-24 (4x4), QFN-24 (5x5)
MPQ6523-AEC1
ACTIVE
Triple, half-bridge motor driver with Serial input control and AEC1 Qualified
7 28 3 0.9 Catalog QFN-24 (4x4)
MPQ6524-AEC1
NEW

Quad Half-Bridge Motor Driver with Serial Input Control

7 28 4 0.9 PWM Catalog QFN-24 (4x4)
MP8042
ACTIVE
24V, 5A Full-Bridge Driver
7.5 24 2 5.000000 PWM Catalog TSSOP20E
MP8044
ACTIVE
22V, 4A Full-Bridge Driver
7.5 22 2 5.000000 PWM Catalog TSSOP20F
MP8046
ACTIVE
28V, 5A Full-Bridge Driver
7.5 28 2 5.000000 PWM Catalog TSSOP20F
MP8040
ACTIVE
9A, 24V Integrated Half-Bridge
7.5 24 1 9.000000 PWM Catalog SOIC-8 EP
MP8049S
ACTIVE
26V, 5.5A Dual Full-Bridge Driver
5 26 4 5.500000 PWM Catalog QFN-40 (5x5)
MP6506
ACTIVE
500mA Bipolar Stepper Motor Driver without Current Sense
2.7 15 4 0.5 PWM Catalog QFN-16 (3x3) 1, 1/2
MP6507
ACTIVE
700mA Bipolar Stepper Motor Driver
2.7 15 4 0.7 PWM Catalog QFN-16 (3x3), QFN-16 (4x4), TSSOP16, TSSOP16 EP 1, 1/2
MP6508
ACTIVE
1.2A Bipolar Stepper Motor Driver
2.7 18 4 1.2 PWM Catalog QFN-16 (4x4), TSSOP16 EP 1, 1/2
No more part left for display.