Motor Drivers

Motor Drivers

MPS motor driver solutions offer a wide range of high-performance, cost-effective, and reliable solutions for stepper motor drivers, brushless DC motor drivers, position sensors, DC brush motor drivers, and solenoid drivers. Using industry leading semiconductor process and advanced packaging technologies, MPS motor drivers achieve the highest efficiency, best thermal performance, and smallest solution size.


Integrated designs utilizing proprietary packaging technology
Thermal perfomance with DMOS technology
Revolutionary speed and positioning sensing
Integrated Designs
Proprietary packaging technology

Thermal Performance
Proprietary DMOS technology

High Precision Control
Revolutionary speed
& position sensing

Motor Driver Articles and Application Notes

Videos

unboxing smart motor
Unboxing Smart Motor
How to setup and run one of the MPS integrated smart motors…
eMotion System Smart Motor Solution
eMotion System Smart Motors
This video introduces the product features and benefits of the eMotion System Smart Motor Solution.
High performance brushless DC motor
Motion Control With MPS 2-Axis BLDC Motor
Precision motion control is made possible with MPS's 2-axis brushless DC motor system
High performance brushless DC motor
Precise Motion and Position Control for BLDC Motors
In this video, we demonstrate that capability with a single-axis ball toss system, highlighting the incredible accuracy and position control of our smart motor control modules.
High performance brushless DC motor
Controlling a Linear Actuator with a High Performance BLDC Motor
Accurate motion control requires knowing the exact electrical and mechanical parameters of the set-up
mcar Angle Sensors
MP6530 3-Phase Brushless DC Motor Pre-Driver

Stepper Motor Driver - MP6501A

Automated BVM: MPS Open-Source Ventilator Project

The MP6500 is a stepper motor driver with a built-in translator and current regulation. Current sensing is internal, requiring no external sense resistors. High integration and a small QFN package make the MP6500 a space-saving and cost-effective solution for bipolar stepper motor drives. The MP6500 operates from a supply voltage of up to 35V and can deliver motor current up to 2.5A, depending on the package and thermal conditions. The MP6500 can operate a bipolar stepper motor in full-, half-, quarter-, or eighth-step modes. Internal safety features include over-current protection (OCP), input over-voltage protection (OVP), under-voltage lockout (UVLO), and thermal shutdown. The MP6500 is available in QFN-24 (5mmx5mm) and TSSOP-28 EP packages.