Stepper Motor Drivers

Precise Step Control
High reliability
and fast response
Superior Performance
Excellent current regulation

Optimize Design
Flexible input control interface

Show Columns
Status
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Step Mode
Control Interface
Grade
Package
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Step Mode
Control Interface
Grade
Package
New
Active
1
1/2
1/4
1/8
Indexer
Parallel
PWM
Catalog
QFN-16 (3x3)
QFN-16 (4x4)
QFN-24 (4x4)
QFN-24 (5x5)
QFN-28 (4x5)
TSSOP16
TSSOP16 EP
TSSOP20 EP
TSSOP28 EP
MP6501A
New
2.5A Bipolar Stepper Motor Driver
8.5 35 2.5 1,1/2,1/4,1/8 Indexer Catalog TSSOP28 EP
MP6509
New
1.2A Bipolar Stepper Motor Driver with Current Attenuation
2.7 18 1.2 1,1/2 Parallel Catalog TSSOP20 EP
MP6518
New
35V, 1.5A Bipolar Stepper Motor Driver
8.5 35 1.5 1,1/2,1/4,1/8 Indexer Catalog TSSOP28 EP
MP6500
New
2.5A Bipolar Stepper Motor Driver with Internal Current Sense
4.5 35 2.5 1,1/2,1/4,1/8 Indexer Catalog QFN-24 (5x5),TSSOP28 EP
MP6504
New
8V to 32V, 2A, Stepper Motor Driver with Integrated MOSFETs
8 32 2 1,1/2,1/4,1/8 Indexer Catalog QFN-28 (4x5)
MP6520
New
8V to 32V, 1.5A, Stepper Motor Driver with Integrated MOSFETs
8 32 1.5 1,1/2,1/4,1/8 Indexer Catalog QFN-28 (4x5)
MP6600
New
35V, 1.5A, Stepper Motor Driver
4.5 35 1.5 1,1/2,1/4,1/8 Indexer Catalog QFN-24 (4x4)
MP6506
Active
500mA Bipolar Stepper Motor Driver without Current Sense
2.7 15 0.5 1,1/2 PWM Catalog QFN-16 (3x3)
MP6507
Active
700mA Bipolar Stepper Motor Driver
2.7 15 0.7 1,1/2 PWM Catalog QFN-16 (3x3),QFN-16 (4x4),TSSOP16,TSSOP16 EP
MP6508
Active
1.2A Bipolar Stepper Motor Driver
2.7 18 1.2 1,1/2 PWM Catalog QFN-16 (4x4),TSSOP16 EP