Programmable Step-Down

Easy to Use
Leveraging proprietary
assembly &
packaging technology
Simulate Performance
Simulate and verify design performance

Fast Prototyping
Configure exact specs
and simulate results

Design Services

Show Columns
Status
Module Type
Module Assembly
Vin (min) (V)
Vin (max) (V)
Vout (min) (V)
Vout (max) (V)
Iout (max) (A)
fsw (max) (kHz)
Package
Package Size: WxL (mm)
PG
SS
Grade
Special Features
Module Type
Module Assembly
Vin (min) (V)
Vin (max) (V)
Vout (min) (V)
Vout (max) (V)
Iout (max) (A)
fsw (max) (kHz)
Package
Package Size: WxL (mm)
PG
SS
Grade
Special Features
Configurable
Open Frame
DIP (16x23)
Yes
Internal
Catalog
I2C Interface
OCP
OTP
OVP
Web and Field Programmable
mEZDPD3603A
ACTIVE

Configurable 36V DC/DC Step-Down Power Module up to 3A

Configurable Open Frame 4.5 36 12 3 2000 DIP (16x23) Yes Internal Catalog I2C Interface, OCP, OTP, OVP, Web and Field Programmable
No more part left for display.