PFC, TRIAC Dimming

Show Columns
Status
Vac (min) (V)
Vac (max) (V)
Open LED Protection
Type
Pout (max) (W)
Vfb (V)
fsw (max) (kHz)
Iq (mA)
Ishutdown (µA)
Rds(on) (Ω)
Sync
Grade
Package
Vac (min) (V)
Vac (max) (V)
Open LED Protection
Type
Pout (max) (W)
Vfb (V)
fsw (max) (kHz)
Iq (mA)
Ishutdown (µA)
Rds(on) (Ω)
Sync
Grade
Package
Yes
Buck, Buck-boost
Buck-boost
Flyback, Buck-boost
No
Catalog
MSOP-10
SOIC-14
SOIC-8
SOIC-8M
SOP-10
MP4056
ACTIVE
TRIAC Dimmable, Non-isolated, Offline LED Controller with Active PFC
85 305 Yes Buck-boost 50 0.4 200 0.8 0.22 No Catalog MSOP-10, SOIC-14, SOIC-8
MP4060
ACTIVE
TRIAC-Dimmable, Primary Side Control Offline LED Controller with Active PFC
200 305 Yes Flyback, Buck-boost 50 0.4141 170 800 No Catalog SOIC-8
MP4088
ACTIVE
TRIAC Dimmable, Non-isolated, Offline LED Controller with Active PFC for High Line
85 305 Yes Buck, Buck-boost 10 0.195 8.5 No Catalog MSOP-10, SOIC-14, SOIC-8
MP4068
ACTIVE
TRIAC Dimmable, Non-isolated, Offline LED Controller with Active PFC
85 305 Yes Buck, Buck-boost 10 0.195 8.5 No Catalog SOIC-14, SOIC-8M, SOP-10
MP4032-2
ACTIVE
TRIAC Dimmable, Non-isolated, Offline LED Controller with Active PFC
85 265 Yes Buck-boost 8 0.4 200 0.9 6.5 No Catalog MSOP-10, SOIC-14, SOIC-8
No more part left for display.