MPL-SE6040

Optimized Semi-Shielded Inductors for MPS Products

Semi-Shielded Construction
Low Stray Field

Low Resistance
High Current Capability

Wide Value Ranges and Sizes

The MPL-SE semi-shielded power inductors are shielded by an external magnetic epoxy resin for better magnetic characteristics. Their design offers a lower DCR and higher current capabilities.

Show Columns
Status
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
Operating Temp (max) (℃)
A Dimension (L) (mm)
B Dimension (W) (mm)
C Dimension (H) (mm)
Construction
MPL
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
Operating Temp (max) (℃)
A Dimension (L) (mm)
B Dimension (W) (mm)
C Dimension (H) (mm)
Construction
1.5
10
15
2.2
22
3.3
4.7
6.8
8.2
+125°C
6.0
6.0
4.0
SMD
Has MPL
MPL-SE6040-1R5
NEW
Semi-Shielded Inductor 1.5µH
1.5 11.5 6.8 8.9 +125°C 6.0 6.0 4.0 SMD 0
MPL-SE6040-2R2
NEW
Semi-Shielded Inductor 2.2µH
2.2 14.5 6.3 7.2 +125°C 6.0 6.0 4.0 SMD 0
MPL-SE6040-3R3
NEW
Semi-Shielded Inductor 3.3µH
3.3 19.5 5.6 5.6 +125°C 6.0 6.0 4.0 SMD 0
MPL-SE6040-4R7
NEW
Semi-Shielded Inductor 4.7µH
4.7 23 5.2 5 +125°C 6.0 6.0 4.0 SMD 0
MPL-SE6040-6R8
NEW
Semi-Shielded Inductor 6.8µH
6.8 33 4.4 4.1 +125°C 6.0 6.0 4.0 SMD 0
MPL-SE6040-8R2
NEW
Semi-Shielded Inductor 8.2µH
8.2 39 4.0 3.6 +125°C 6.0 6.0 4.0 SMD 0
MPL-SE6040-100
NEW
Semi-Shielded Inductor 10µH
10 41 3.8 3.4 +125°C 6.0 6.0 4.0 SMD 0
MPL-SE6040-150
NEW
Semi-Shielded Inductor 15µH
15 70 2.8 2.7 +125°C 6.0 6.0 4.0 SMD 0
MPL-SE6040-220
NEW
Semi-Shielded Inductor 22µH
22 97 2.35 2.25 +125°C 6.0 6.0 4.0 SMD 0
No more part left for display.