MPL-SE4030

Optimized Semi-Shielded Inductors for MPS Products

Semi-Shielded Construction
Low Stray Field

Low Resistance
High Current Capability

Wide Value Ranges and Sizes

The MPL-SE semi-shielded power inductors are shielded by an external magnetic epoxy resin for better magnetic characteristics. Their design offers a lower DCR and higher current capabilities.

Show Columns
Status
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
Operating Temp (max) (℃)
A Dimension (L) (mm)
B Dimension (W) (mm)
C Dimension (H) (mm)
Construction
MPL
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
Operating Temp (max) (℃)
A Dimension (L) (mm)
B Dimension (W) (mm)
C Dimension (H) (mm)
Construction
1.0
10
15
2.2
22
3.3
4.7
6.8
+125°C
4.0
4.0
3.0
SMD
Has MPL
MPL-SE4030-1R0
NEW
Semi-Shielded Inductor 1.0µH
1.0 12.5 6.3 7.5 +125°C 4.0 4.0 3.0 SMD 0
MPL-SE4030-2R2
NEW
Semi-Shielded Inductor 2.2µH
2.2 30 3.9 5.5 +125°C 4.0 4.0 3.0 SMD 0
MPL-SE4030-3R3
NEW
Semi-Shielded Inductor 3.3µH
3.3 39.8 3.45 4.1 +125°C 4.0 4.0 3.0 SMD 0
MPL-SE4030-4R7
NEW
Semi-Shielded Inductor 4.7µH
4.7 63 2.6 3.7 +125°C 4.0 4.0 3.0 SMD 0
MPL-SE4030-6R8
NEW
Semi-Shielded Inductor 6.8µH
6.8 83 2.4 3.3 +125°C 4.0 4.0 3.0 SMD 0
MPL-SE4030-100
NEW
Semi-Shielded Inductor 10µH
10 97 2.2 2.4 +125°C 4.0 4.0 3.0 SMD 0
MPL-SE4030-150
NEW
Semi-Shielded Inductor 15µH
15 185 1.6 1.95 +125°C 4.0 4.0 3.0 SMD 0
MPL-SE4030-220
NEW
Semi-Shielded Inductor 22µH
22 219 1.5 1.65 +125°C 4.0 4.0 3.0 SMD 0
No more part left for display.