MPL-SE2512

Optimized Semi-Shielded Inductors for MPS Products

Semi-Shielded Construction
Low Stray Field

Low Resistance
High Current Capability

Wide Value Ranges and Sizes

The MPL-SE semi-shielded power inductors are shielded by an external magnetic epoxy resin for better magnetic characteristics. Their design offers a lower DCR and higher current capabilities.

Show Columns
Status
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
Operating Temp (max) (℃)
A Dimension (L) (mm)
B Dimension (W) (mm)
C Dimension (H) (mm)
Construction
MPL
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
Operating Temp (max) (℃)
A Dimension (L) (mm)
B Dimension (W) (mm)
C Dimension (H) (mm)
Construction
0.47
0.68
1.0
1.5
10
15
2.2
22
3.3
4.7
+125°C
2.0
2.50
1.20
SMD
Has MPL
MPL-SE2512-R47
NEW
Semi-Shielded Inductor 0.47µH
0.47 27 4.5 6.5 +125°C 2.0 2.50 1.20 SMD 0
MPL-SE2512-R68
NEW
Semi-Shielded Inductor 0.68µH
0.68 33 3.8 4.3 +125°C 2.0 2.50 1.20 SMD 0
MPL-SE2512-3R3
NEW

Semi-Shielded Inductor 3.3µH

3.3 45 3.35 4.2 +125°C 2.0 2.50 1.20 SMD 0
MPL-SE2512-1R5
NEW
Semi-Shielded Inductor 1.5µH
1.5 62 2.9 3.2 +125°C 2.0 2.50 1.20 SMD 0
MPL-SE2512-1R0
NEW
Semi-Shielded Inductor 1.0µH
1.0 92 2.5 2.7 +125°C 2.0 2.50 1.20 SMD 0
MPL-SE2512-2R2
NEW
Semi-Shielded Inductor 2.2µH
2.2 158 1.8 2.4 +125°C 2.0 2.50 1.20 SMD 0
MPL-SE2512-4R7
NEW
Semi-Shielded Inductor 4.7µH
4.7 205 1.6 1.9 +125°C 2.0 2.50 1.20 SMD 0
MPL-SE2512-100
NEW
Semi-Shielded Inductor 10µH
10 400 1.1 1.3 +125°C 2.0 2.50 1.20 SMD 0
MPL-SE2512-150
NEW
Semi-Shielded Inductor 15µH
15 620 0.85 0.9 +125°C 2.0 2.50 1.20 SMD 0
MPL-SE2512-220
NEW
Semi-Shielded Inductor 22µH
22 1000 0.70 0.8 +125°C 2.0 2.50 1.20 SMD 0
No more part left for display.