MPL-AT2010

Molded Construction
Magnetically Shielded

Compact Design
Low Audible Noise

Soft Saturation
Stable Over High Temperatures

The MPL-AT Series offers a very low profile where height is a design restriction. This series also offers Low DCR/ACR and the ability to handle high current.

Show Columns
Status
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
Operating Temp (max) (℃)
A Dimension (L) (mm)
B Dimension (W) (mm)
C Dimension (H) (mm)
Construction
MPL
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
Operating Temp (max) (℃)
A Dimension (L) (mm)
B Dimension (W) (mm)
C Dimension (H) (mm)
Construction
0.47
0.68
1.0
1.5
2.2
4.7
+125°C
2.0
1.60
1.0
SMD
Has MPL
MPL-AT2010-R47
NEW
Low-Profile Molded Inductor 0.47µH
0.47 27 4.4 5.7 +125°C 2.0 1.60 1.0 SMD 0
MPL-AT2010-R68
NEW
Low-Profile Molded Inductor 0.68µH
0.68 41 3.5 4.9 +125°C 2.0 1.60 1.0 SMD 0
MPL-AT2010-1R0
NEW
Low-Profile Molded Inductor 1.0µH
1.0 50 3.2 4.2 +125°C 2.0 1.60 1.0 SMD 0
MPL-AT2010-1R5
NEW
Low-Profile Molded Inductor 1.5µH
1.5 97 2.4 3.2 +125°C 2.0 1.60 1.0 SMD 0
MPL-AT2010-2R2
NEW
Low-Profile Molded Inductor 2.2µH
2.2 137 2.2 2.7 +125°C 2.0 1.60 1.0 SMD 0
MPL-AT2010-4R7
NEW
Low-Profile Molded Inductor 4.7µH
4.7 215 1.5 1.9 +125°C 2.0 1.60 1.0 SMD 0
No more part left for display.