MPL-AL6060

Molded Construction
Magnetically Shielded

High Performance
Low AC/DCR Losses

Soft Saturation
Stable Over High Temperatures

The MPL-AL Series offers Low DCR/ACR and a flat-wire construction, which provides even higher current ratings than round-wire molded inductors.

Show Columns
Status
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
Operating Temp (max) (℃)
A Dimension (L) (mm)
B Dimension (W) (mm)
C Dimension (H) (mm)
Construction
MPL
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
Operating Temp (max) (℃)
A Dimension (L) (mm)
B Dimension (W) (mm)
C Dimension (H) (mm)
Construction
10
15
4.7
5.6
6.8
8.2
+155°C
6.60
6.40
5.80
SMD
Has MPL
MPL-AL6060-4R7
NEW
Low-Profile Molded Inductor 4.7µH
4.7 12 10.0 9 +155°C 6.60 6.40 5.80 SMD 0
MPL-AL6060-5R6
NEW
Low-Profile Molded Inductor 5.6µH
5.6 13 9.4 8.6 +155°C 6.60 6.40 5.80 SMD 0
MPL-AL6060-6R8
NEW
Low-Profile Molded Inductor 6.8µH
6.8 16 8.5 8 +155°C 6.60 6.40 5.80 SMD 0
MPL-AL6060-8R2
NEW
Low-Profile Molded Inductor 8.2µH
8.2 19 8.0 7 +155°C 6.60 6.40 5.80 SMD 0
MPL-AL6060-100
NEW
Low-Profile Molded Inductor 10µH
10 24 6.9 6.6 +155°C 6.60 6.40 5.80 SMD 0
MPL-AL6060-150
NEW
Low-Profile Molded Inductor 15µH
15 35 5.8 5.5 +155°C 6.60 6.40 5.80 SMD 0
No more part left for display.