EVQ6524-R-00A

New

28V, 0.9A, Quad Half-Bridge Motor Driver Evaluation Board

  • Quantity Price
  • 1
    $100.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Talk to an Engineer or get a Quote
SEE ALL BUYING OPTIONS
View distributor pricing and availability

Product Description

The EVQ6524-R-00A is an evaluation board for the MPQ6524, a four half-bridge DMOS output
driver with integrated power MOSFETs. It can drive up to four different loads. The input voltage ranges from 7V to 28V, with the up to 0.9A output current capability.

The four half-bridges of MPQ6524 can be controlled separately from a standard serial data interface, and have various diagnostic functions. It has very low quiescent current in standby mode makes a wide range of applications possible.

Fully protection includes short-circuit protection, under-voltage protection and thermal shutdown.

Product Features

  • Wide 7V to 28V Operating Input Range
  • Up to 0.9A Output Current for Each Channel
  • Total Max Current 2.4A (all outputs combined)
  • Rdson (HS + LS) Typically 1.1Ω at 25°C,
  • Maximum 2Ω at 150°C
  • Very Low Quiescent Current IVS < 6μA in
  • Standby Mode Versus Total Temperature
  • Range
  • Serial Data Interface
  • Short-Circuit Protection
  • Under-Voltage Protection
  • Available in AEC-Q100 Grade 1

Parametrics

Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.