EVQ2735-G-00A
Low-Voltage 0.45Ω Dual SPDT Analog Switches

-
Quantity Price
-
1$50.00 /unit
Arrives 3-4 business days.
Shipping only $5 per order.



View distributor pricing and availability
Product Description
The MPQ2735 are low voltage, low on-resistance, dual single-pole/double-throw (SPDT) monolithic CMOS analog switches designed for high performance switching of analog signals. Combining low-power, high speed, low on-resistance, and small package size, the MPQ2735 are ideal for portable and battery power applications.
The MPQ2735 have an operation range from 1.65V to 5.5V single supply. The MP2735 has two separate control pins and two separate SPDT switches. All switches are at high impedance mode when the EN is high.
The MPQ2735 are guaranteed 1.65V logic compatible, allowing the easy interface with low voltage DSP or MCU control logic and ideal for one cell Li-ion battery direct power.
Product Features
- Low Voltage Operation (1.65V to 5.5V)
- Low On-Resistance - RON: 0.45Ω at 2.7V
- Fast Switching: TON = 29ns at 2.7V
- TOFF = 23ns at 2.7V
- Latch-Up Current >300mA (JESD78)
- 1.4mm x 1.8mm FCQFN10 Package
- ESD Human-Body Model ±4000V
Parametrics

Industrial Grade, Low-Voltage 0.45O Dual SPDT Analog Switches with a Channel Select Pin
The MPQ2735 are low voltage, low on-resistance, dual single-pole, double-throw (SPDT) monolithic CMOS analog switches designed for high performance switching of analog signals. Combining low-power, high speed, low on-resistance, and small package size, the MPQ2735 are ideal for portable and battery power applications. The MPQ2735 have an operation range from 1.65V to 5.5V single supply. The MPQ2735 has two separate control pins and two separate SPDT switches. The MPQ2735 are guaranteed 1.65V logic compatible for V+<3.3V, allowing the easy interface with low voltage DSP or MCU control logic and ideal for one cell Li-ion battery direct power. The switch conducts signals within power rails equally well in both directions when on, and blocks up to the power supply level when off. Break-before-make is guaranteed. The MPQ2735 are offered in a QFN10 package