EVQ18021A-S-00A

Active

100V, High Frequency Half-Bridge Gate Driver EV Board

  • Quantity Price
  • 1
    $50.00 /unit


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

This is EV board documentation for MPQ18021A. The MPQ18021A is a high frequency, 100V half bridge N-channel power MOSFET driver. Its low side and high side driver channels are independently controlled and matched with a time delay of less than 5ns. Under-voltage lockout on both high side and low side supplies force their outputs low in case of insufficient supply.  The integrated bootstrap diode reduces external component count.

This demo board is configured to a buck converter. INH and INL are independent signals of each other. For simplicity, the user only need to supply a PWM signal to this demo board and the on-board circuitry will generate INH and INL signals with proper dead time. In a real system, the controller will have to take care of dead time adjustment.

Product Features

  • DrivesN-ChannelMOSFETHalfBridge
  • 100V VBSTVoltageRange
  • On-Chip Bootstrap Diode
  • Typical 16ns Propagation Delay Time
  • Less Than 5ns Gate Drive Matching
  • Drives 1nF Load with 12ns/9ns Rise/Fall Times with 12V VDD
  • TTL Compatible Input
  • Less Than 150μA Quiescent Current
  • UVLO for Both High Side and Low Side
  • In SOIC8 Packages

Parametrics


100V, 2.5A, High Frequency, Half-Bridge Gate Driver

The MPQ18021A is a high-frequency, 100V, half-bridge, N-channel power MOSFET driver. Its low-side and high-side driver channels are independently controlled and matched with a time delay of less than 5ns. Under-voltage lockout on both high-side and low-side supplies force their outputs low in case of insufficient supply. The integrated bootstrap diode reduces external component count.

Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.