EVM3650-QW-00A

New

17V Input, 5A, Step-Down Converter Module Evaluation Board

  • Quantity Price
  • 1
    $25.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote
SEE ALL BUYING OPTIONS
View distributor pricing and availability

Product Description

The EVM3650-QW-00A evaluation board is designed to demonstrate the capabilities of MPS’s MPM3650, a fully integrated, high-frequency, synchronous, rectified, step-down power module with an internal inductor. The MPM3650 offers a very compact solution to achieve 5A of continuous output current over a wide input voltage range with excellent load and line regulation. The MPM3650 offers synchronous mode operation for higher efficiency over the output current load range.

Constant-on-time (COT) control operation provides very fast transient response and easy loop design, as well as very tight output regulation. Full protection features include SCP, OCP, UVP, and thermal shutdown.

Product Features

  • Wide 2.75V to 17V Operating Input Range
  • 5A Output Current
  • High Efficiency with DCM at Light Load
  • Output Adjustable from 0.6V
  • High-Efficiency Synchronous Mode Operation
  • Supports Pre-Biased Start-Up
  • Fixed 1200kHz Switching Frequency
  • Externally Programmable Soft-Start Time
  • EN and Power Good for Power Sequencing
  • Over-Current Protection and Hiccup Mode
  • Thermal Shutdown
  • Available in a QFN-24 (4mmx6mmx1.6mm) Package

Parametrics


1.2MHz, Synchronous, 2.75V to 17V, 6A, Ultra-Thin Power Module

The MPM3650 is a fully integrated, high-frequency, synchronous rectified, step-down power module with an internal inductor. It offers a very compact solution to achieve 6A of continuous output current over a wide input range, with excellent load and line regulation. The MPM3650 has synchronous mode operation for higher efficiency over the output current load range. 

Constant-on-time control operation provides very fast transient response and easy loop design, as well as very tight output regulation. 

Full protection features include SCP, OCP, UVP, and thermal shutdown. The MPM3650 requires a minimal number of readily available, standard external components, and is available in a space-saving QFN-24 (4mmx6mm) package. 

Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.