EVM3509-QV-00A
36V/0.9A Mini- Module Regulater with Intergrated Inductor Evaluation Board

Product Description
The EVM3509-QV-00A is an evaluation board for MPM3515, a synchronous rectified, stepdown Mini-Module regulator with built-in power MOSFETS, inductor and two capacitors.
The Evaluation Board can deliver a 0.9A continuous output current with excellent load and line regulation over a wide input supply range.
Full protection features include over-current protection and thermal shut down.
The MPM3509 is available in a space-saving QFN-17 (3mmx5mmx1.6mm) package.
Product Features
- Complete Switch Mode Power Supply
- 4V-to-36V Wide Operating Input Range
- 0.9A Continuous Load Current
- Low RDS(ON) Internal Power MOSFETs
- Fixed 2.2MHz Switching Frequency
- 450kHz-2.2MHz Frequency Sync
- Forced CCM mode
- Power Good Indicator
- OCP Protection with Valley Current Detection and Hiccup
- Thermal Shutdown
- Output Adjustable from 0.8V
- Available in QFN-17 (3mmx5mmx1.6mm) Package
- Available in AEC-Q100 Grade 1
Parametrics

36V, 0.9A Module, Synchronous, Step-Down Converter with an Integrated Inductor AEC-Q100 Qualified
The MPM3509 is a synchronous, rectified, step-down converter with built-in power MOSFETs, inductors, and capacitors. The MPM3509 offers a very compact solution and requires only four external components to achieve 0.9A of continuous output current with excellent load and line regulation over a wide input supply range. The MPM3509 operates with a 2.2MHz switching frequency to achieve a fast load transient response.
Full protection features include over-current protection (OCP) and thermal shutdown.
The MPM3509 eliminates design and manufacturing risks while improving the time to market dramatically.
The MPM3509 is available in a space-saving QFN-17 (3mmx5mmx1.6mm) package.