EVL2328-TL-00A

High-Efficiency, 28V, 2A, 430kHZ Synchronous Step-Down Converter In SOT583 Package

-
Quantity Price
-
1$25.00 /unit
Arrives 3-4 business days.
Shipping only $5 per order.



View distributor pricing and availability
Product Description

The EVL2328 Evaluation Board is designed to demonstrate the capabilities of MPS’ MP2328.
The MP2328 is a fully-integrated high-frequency, synchronous rectified, step-down, switch-mode converter with internal power MOSFETs. It offers a very compact solution to achieve a 2A continuous output current over a wide input range, with excellent load and line regulation. The MP2328 has synchronous-mode operation for high efficiency over wide output current-load range.
Constant On-Time control operation provides very fast transient response and easy loop design as well as very tight output regulation.
Full protection features include SCP, OCP, UVP and thermal shutdown.
The MP2328 requires a minimal number of readily-available, standard, external components and is available in a space-saving SOT583 package.
Product Features
- Wide 4.5V-to-28V Operating Input Range
- 115mΩ/55mΩ Low-RDS(ON) Internal Power MOSFETs
- 160µA Quiescent Current
- >92% Efficiency for 24V to 5V/2A Condition
- Power Save Mode at Light Load
- Fast Load Transient Response
- 430kHz Switching Frequency
- Ton Extension for Improve Dropout
- Programmable Soft-Start Time
- Power Good Indication
- Hiccup Mode OCP/OVP Protection
- Thermal Shutdown Protection
- Includes an MPS-optimized Power Inductor
Parametrics

High-Efficiency, 28V, 2A, 430kHz, Synchronous Step-Down Converter in SOT583 Package
The MP2328 is a fully-integrated high-frequency, synchronous rectified, step-down, switch-mode converter with internal power MOSFETs. It offers a very compact solution to achieve a 2A continuous output current over a wide input range, with excellent load and line regulation. The MP2328 has synchronous-mode operation for high efficiency over wide output current-load range.
Constant On-Time control operation provides very fast transient response and easy loop design as well as very tight output regulation.
Full protection features include SCP, OCP, UVP and thermal shutdown.
The MP2328 requires a minimal number of readily-available, standard, external components and is available in a space-saving SOT583 package.