PKT-mEZDPD1620A

Pre-Release

Evaluation kit for the mEZDPD1620A configurable power module.

  • Quantity Price
  • 1
    $75.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.

For custom configuration of module, click here


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The PKT-mEZDPD1620A is the evaluation kit for the mEZDPD1620A configurable DC/DC power module with up to 20A and 0.6-5.5V output voltage. This part has a multiple time programmable memory and can be programmed with the Virtual Bench Pro GUI software available below.

Use the GUI to configure and monitor part performance such as Vin, Vout, Iout & Temperature. Current and output voltage values are all that is needed to start evaluation. Additional parameters have default settings and can be re-configured as needed.

Want your custom configuration pre-loaded to the eval module? Create and save a module configuration here

Product Features

Kit contents:

  • Evaluation Board
  • Module with default configuration
  • USB to I2C Communication Interface Device
  • USB Male A to B Cable
  • 10-pin Ribbon Cable
  • 3-pin Ribbon Cable

Parametrics


Graphical User Interface (GUI) supported by MPS used to configure and monitor multiple MPS digital power solutions with an I2C Interface

The Virtual Bench Pro 4.0  is a Graphical User Interface (GUI) supported by MPS used to configure and monitor multiple MPS digital power solutions with an I2C Interface. This GUI is an intuitive tool that can be used with MPS evaluation kits  and helps assist in the evaluation and in the testing phases of your design.

Hardware & Software Requirements:

  • USB to I2C Communication Device EVKT-USBI2C-02
  • PC running Window 7 or later
  • .Net Framework 4.0 or later

Features:

  • Support PMBus open standard protocol. Common commands such as setting the output, switching frequency, etc
  • Provide tips for the parameter configuration of the digital power solution
  • Monitor real-time data and displayed values by the GUI such as:
    • Input voltage
    • Output voltage
    • Output current
    • Temperature
    • Warnings and fault
  • Waveforms of the main signals
  • Automatically detected MPS digital power solutions
  • Evaluate MPS devices in an offline mode (with no hardware present)
  • Allow you to see the most recent programmed parameters through the Log Panel
  • Access to MPS Now platform to contact our product experts



Communication Interface Device USB to I2C/PMBus, included with product evaluation kit or can be purchased separately. 

The EVKT-USBI2C-02 is included with product evaluation kits, or it can be purchased separately. EVKT-USBI2C-02 provides the communication interface for USB to I2C or USB to PMBus. It is designed to work with MPS I2C and PMBus products, and Virtual Bench Pro, and I2C GUI tools. USB driver will install automatically or download directly.

The EVKT-USBI2C-02 kit includes:

  • 1 USB to I2C communication device interface
  • 1 USB cable
  • 1 10-pin ribbon cable
  • 1 3-pin ribbon cable
  • Datasheet and driver files

$25.00 + tax



Evaluation board for the mEZDPD1620A configurable power module.

The EVmEZDPD1620A is the evaluation board for the mEZDPD1620A configurable DC/DC power module with up to 20A and 0.6-5.5V output voltage. This part has a multiple time programmable memory and can be programmed with the Virtual Bench Pro GUI software available below.

Use the GUI to configure and monitor part performance such as Vin, Vout, Iout & Temperature. Current and output voltage values are all that is needed to start evaluation. Additional parameters have default settings and can be re-configured as needed.

Want your custom configuration pre-loaded to the eval module? Create and save a module configuration here

$5.00 + tax



The mEZDPD1620AS is a configurable DC/DC step-down power module up to 25A peak and 16V input voltage. This part has a multiple time programmable memory and a simple GUI to program. Comes in a convenient QFN Package (10mmx12mmx4mm).

Sale Price

The mEZDPD1620 series are scalable, programmable DC/DC power supplies with up to 25A peak output current. There are two packages available: the mEZDPD1620AS is a surface mount (QFN package), and the mEZDPD1620A is in the DIP (Dual Inline Package).

20A

Digital programmable features enable the mEZDPD1620AS to be controlled and programmed via an I2C PMBus. Operation parameters can be programmed, including compensation, the output voltage transition slew rate, the switching frequency, and power save mode. Pre-configured DIP package modules are available to provide quick evaluation.

Want your custom configuration pre-loaded to the evaluation board module? Create and save a module configuration and order evaluation board here

$12.20 + tax


Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.