EVKT-MP2695
I2C-Controlled, Single-Cell Switching Charger with JEITA Profile



-
Quantity Price
-
1$100.00 /unit
Arrives 3-4 business days.
Shipping only $5 per order.



View distributor pricing and availability
Product Description
The EVKT-MP2695 is an evaluation kit for the MP2695. The MP2695 is a highly integrated, single-cell Li-ion/Li-polymer battery charger. Its layout accommodates most commonly used capacitors. The default function of this board is preset for charger mode, and the charge-full voltage is preset to 4.200V for a single-cell Li-ion battery.
Product Features
- MP2695 Evaluation Board (EV2695-Q-01A)
- Communication Interface with Accessories (EVKT-USBI2C-02)
- USB to I2C Communication Interface
- Ribbon Cable
- USB cable
Parametrics

I2C-Controlled, Single-Cell Switching Charger with JEITA Profile
The MP2695 is a highly integrated, flexible, switch-mode battery charging management device designed for a single-cell Li-ion and Li-polymer battery used in a wide range of portable applications.
The MP2695 integrates three battery-charging phases: pre-charge, constant-current, and constant-voltage charge. This device also manages the input power source by input current limit regulation and minimum input voltage regulation.
Using an I2C interface, the host can flexibly program the charge parameters. The device operating status can also be read in the registers.
Safety features include input over-voltage protection, battery under-voltage protection, thermal shutdown, and JEITA battery temperature monitoring.
The MP2695 is available in a 21-pin QFN (3mmx3mm) package.
Advantages Include:
- Small 3mm x 3mm solution size
- High efficiency: >94% efficiency at 3A charge current
- Advanced safety features including programmable JEITA NTC Monitoring, Charging Timer, Input/output OVP, and Thermal Shutdown
- I2C programmable parameters including input current and voltage regulation, charge current, battery voltage, and NTC thresholds

The MP2695 is highly customizable. Users can configure the MP2695 via the downloadable I2C GUI.
This I2C GUI allows you to program the MP2695. By using this I2C GUI, you can set the output voltage, PG delay enable, output current limit, and more. Please reference the user guides for installation and programing instructions.
System Requirements:
Windows 7 or later
.Net Framework 4 or later

Communication Interface Device USB to I2C/PMBus, included with product evaluation kit or can be purchased separately.
The EVKT-USBI2C-02 is included with product evaluation kits, or it can be purchased separately. EVKT-USBI2C-02 provides the communication interface for USB to I2C or USB to PMBus. It is designed to work with MPS I2C and PMBus products, and Virtual Bench Pro, and I2C GUI tools. USB driver will install automatically or download directly.
The EVKT-USBI2C-02 kit includes:
- 1 USB to I2C communication device interface
- 1 USB cable
- 1 10-pin ribbon cable
- 1 3-pin ribbon cable
- Datasheet and driver files
$25.00 + tax

I2C-Controlled, Single-Cell Switching Charger Evaluation Board
The EV2695-Q-01A is an evaluation board for the MP2695, a highly integrated, flexible, switch-mode battery charger.
The MP2695 integrates a full-featured battery charging profile with three phases: pre-charge, constant current, and constant voltage charge. This device also manages the input power source via input current limit regulation and minimum input voltage regulation. All the parameters and controls can be easily accessed via the I2C interface.
$50.00 + tax