EVKT-5416
MP5416 Evaluation Kit 2.8-5.5V, Power Management IC with Four Buck Converters and 5 LDOs



Product Description
The EVKT-5416 is an evaluation kit for the MP5416, a complete power management IC, which integrates four high-efficiency, step-down, DC/DC converters, five low-dropout regulators, and flexible system configurations via I2C. The kit allows for quick evaluation of the PMIC and offers One-Time Programming (OTP) capabilities, which allow users to program custom configurations, supporting a wide range of designs.
Product Features
- EV5416 Evaluation Board (EV5416-R-00B)
- Dongle with Accessories (EVKT-USBI2C-02)
- USB to I2C Dongle
- Ribbon Cable
- USB Flash drive for installing GUI
- 2 OTP MP5416 ICs (MP5416GR-CCCC)
- USB thumb drive that stores GUI installation file and supplemental documents
Parametrics

5V PMIC with High-Efficiency 4.5A/4A/2.5A/2A Four Step-Down Converters, Five LDOs with I2C and OTP
The MP5416-0001 is a complete power management solution that integrates four high-efficiency, step-down, DC/DC converters, five low-dropout regulators, and a flexible logic interface.
A constant-on-time (COT) control DC/DC converter provides fast transient response. The 1.5MHz default fixed switching frequency during continuous conduction mode (CCM) reduces the external inductor and capacitor values greatly. Full protection features include under-voltage lockout (UVLO), over-current protection (OCP), and thermal shutdown.
The output voltage is adjustable through the I2C bus or pre-set by the one-time programmable (OTP) function. The power on/off sequence is also programmable by the OTP or can be controlled through the I2C bus online.
The MP5416-0001 requires a minimal number of external components and is available in a space-saving, 28-pin QFN (4mmx4mm) package.

I2C communication to configure, read, OTP and monitor system.
MP5416 I2C GUI with OTP allows full read and write access to the MP5416 registers through I2C. This GUI allows for full programming configuration to the MP5416 utilizing OTP. This software is designed to help you more easily use the MP5416 with I2C function.
Software Requirements:
Windows 7 or later
.NET Framework 4.0
Hardware Requirements:
PC with USB port
22.2 MB of available space

Communication Interface Device USB to I2C/PMBus, included with product evaluation kit or can be purchased separately.
The EVKT-USBI2C-02 is included with product evaluation kits, or it can be purchased separately. EVKT-USBI2C-02 provides the communication interface for USB to I2C or USB to PMBus. It is designed to work with MPS I2C and PMBus products, and Virtual Bench Pro, and I2C GUI tools. USB driver will install automatically or download directly.
The EVKT-USBI2C-02 kit includes:
- 1 USB to I2C communication device interface
- 1 USB cable
- 1 10-pin ribbon cable
- 1 3-pin ribbon cable
- Datasheet and driver files
$25.00 + tax

5V Power Management IC Evaluation Board
The EV5416-R-00B is an evaluation board for MP5416, a complete power management solution which integrates four high efficiency step-down DC/DC converters, five low dropout regulators and flexible logic interface.
COT control DC/DC converter provides fast transient response. 1.5MHz default fixed switching frequency during CCM mode greatly reduces external inductor and capacitor value. Full protection features include UVLO, OCP and thermal shutdown.
Output voltage is adjustable through I2C bus or preset by OTP (One Time Programmable). The power on/off sequence is also programmable by OTP or can be controlled through I2C bus online.
The MP5416 requires a minimal number external components, and is available in space-saving 28-pin QFN28 (4x4mm) package. Electrical Specification.
$25.00 + tax