EV8004-QW-00A

New

13W 802.3af PoE Powered Device Interface with Flyback DC-DC Converter EV Board

  • Quantity Price
  • 1
    $25.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The MP8004 is an integrated IEEE 802.3af PoE compliantPowered Device (PD) power supply solution. It includes a PD interface and an isolated/non-isolated flyback converter.

The PD interface includes detection and classification modes as well as a 100V output pass device. Inrush current limit is included to slowly charge the input capacitor.

The DC-DC converter includes a 150V power switch and is capable of delivering 13W output power with high efficiency. It has an internal soft-start, auto-retry, over current, short circuit, and over voltage protection. It can also skip cycles during light load condition.

The MP8004 is available in thermally enhanced 4x6mm QFN20 package.

Product Features

  • Meets IEEE 802.3af Specifications
  • 100V, 1Ω Integrated Pass Switch
  • 420mA DC Input Current Limit
  • 150V, 0.45Ω Integrated Switch forPowerConverter
  • Cycle-by-Cycle Switching Current Limit
  • Integrated 100V Startup Circuit
  • Programmable Switching Frequency
  • Duty Cycle Limiting with Line Feed Forward
  • Internal Slope Compensation
  • OCP, SCP and OTP Protection
  • 4x6mm QFN20 Package

Parametrics


13W 802.3af PoEPowered Device Interface with Flyback DC/DC Converter

The MP8004 is an integrated IEEE 802.3af PoE compliantPowered Device (PD) power supply solution. It includes a PD interface and an isolated/non-isolated flyback converter.

The PD interface includes detection and classification modes as well as a 100V output pass device. An inrush current limit is included to charge the input capacitor slowly without interruption due to die heating.

The DC/DC converter includes a 150V power switch and is capable of delivering 13W PoE power with high efficiency. It has an internal soft start and auto-retry. Also, it incorporates over-current, short-circuit, and over-voltage protection. It can also skip cycles to maintain zero load regulation.

The MP8004 supports a front-end solution for PoE-PD application with minimal external components and is available in a thermally enhanced  4mm x 6mm QFN-20 package.