EV7748S-F-00A

Active

2.1 Channels SE and BTL Class D Audio Amplifier Evaluation Board

  • Quantity Price
  • 1
    $100.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote
SEE ALL BUYING OPTIONS
View distributor pricing and availability

Product Description

The EV7748S-F-00A is the 2.1 channels configuration evaluation board for the MP7748S, a 30W Single-ended or 60W Mono Class D Audio Amplifier. It is one of MPS’ products of fully integrated audio amplifiers which dramatically reduce solution size by integrating the following:

  • 250mΩ power MOSFETs
  • Startup / Shutdown pop elimination
  • Short circuit protection circuits

The MP7748S utilizes Single-ended structure Bridge Tied Load output structure capable of delivering 60W into 8Ω speakers. MPS Class D Audio Amplifiers exhibit the high fidelity of a Class A/B amplifier at high efficiency. The circuit is based on the MPS’ AAMTM proprietary variable frequency topology that delivers excellent linearity, fast response time and operates on a single power supply.

Product Features

  • 30W Stereo Single-ended Output at VDD = 30V into 4Ω loads
  • 60W BTL Output at VDD = 30V into a 8Ω load
  • THD+N = 0.02% at 1W, 8Ω, 1kHz, SE and BTL, VDD = 24V
  • 93% Efficiency at 40W and VDD=24V with 8Ω load, BTL;  2 x 10W and VDD = 24V with 8Ω load, Single-ended
  • Low Noise (150μV Typical)
  • 9.5V to 36V Operation from a Single Supply

Parametrics


2 x 30W Stereo Single Ended Or 60W Mono BTL Class D Audio Amplifier

The MP7748S is a Class D Audio Amplifier for driving stereo speakers in single-ended configuration or a mono speaker in bridge-tied-load configuration. It is fully integrated audio amplifier which dramatically reduces solution size by integrating the following:

  • 200mΩ power MOSFETs
  • Startup / Shutdown pop elimination
  • Short circuit protection circuits

The MP7748S is capable of delivering 30W per channel into 4Ω speaker in single-ended output structure, or delivering 60W into 8Ω speaker in bridge-tied-load output structure. MPS Class D Audio Amplifiers exhibit the high fidelity of a Class A/B amplifier at high efficiencies. The circuit is based on the MPS’ proprietary variable frequency topology that delivers excellent linearity, fast response time and operates on a single power supply.

MP7748S features programmable VDD shutdown voltage for each channel by controlling the UVP node voltage. The default VDD shutdown (rising threshold) voltage is 8.4V if the UVP pin is NC.

The MP7748S is available in TSSOP28-Exposed Package.

Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.