EV7745DF-01A
20W Stereo Class D Single Ended Audio Amplifier EV Board








Product Description
The EV7745DF-01A is the evaluation board for the MP7745, a stereo 20W Class D Audio Amplifier. It is one of MPS’ products of fully integrated audio amplifiers which dramatically reduce solution size by integrating the following:
- 250mΩ power MOSFETs
- Startup / Shutdown pop elimination
- Short circuit protection circuits
The MP7745 utilizes a single ended output structure capable of delivering 2x20W into 4Ω speakers. MPS Class D Audio Amplifiers exhibit the high fidelity of a Class A/B amplifier at high efficiency. The circuit is based on the MPS’ AAMTM proprietary variable frequency topology that delivers excellent linearity, fast response time and operates on a single power supply.
Product Features
- 2 x 20W Output at VDD = 24V into a 4Ω load
- THD+N = 0.05% at 1W, 8Ω, 1kHz
- 93% Efficiency at 19W and VDD=24V with 4Ω load
- Low Noise (103μV Typical)
- 9.5V to 26V Operation from a Single Supply
Parametrics

2 x 20W Class D Stereo
Single Ended Audio Amplifer
The MP7745 is a Stereo 2 x 20W Class-D Audio Amplifier. It is one of MPS' products of fully integrated audio amplifiers which dramatically reduces solution size by integrating the following: 250mO power MOSFETs Startup / Shutdown pop elimination Short circuit protection circuits. The MP7745 utilizes a single ended output structure capable of delivering 20W per channel into 4O speakers. MPS Class D Audio Amplifiers exhibit the high fidelity of a Class A/B amplifier at high efficiencies. The circuit is based on the MPS' proprietary variable frequency topology that delivers excellent linearity, fast response time and operates on a single power supply.