EV7742DF-00D
2x15W Stereo Class-D Single Ended Audio Amplifier EV Board








Product Description
The EV7742DF-00D is the evaluation board for the MP7742, a stereo 15W Class D Audio Amplifier. It is one of MPS’ products of fully integrated audio amplifiers which dramatically reduces solution size by integrating the following:
- 250mΩ power MOSFETs
- Startup / Shutdown pop elimination
- Short circuit protection circuits
The MP7742 utilizes a single ended output structure capable of delivering 2x15W into 4Ω speakers. MPS Class D Audio Amplifiers exhibit the high fidelity of a Class A/B amplifier at high efficiency. The circuit is based on the MPS’ AAMTM proprietary variable frequency topology that delivers excellent linearity, fast response time and operates on a single power supply.
Product Features
- 15W Output at VDD = 24V into a 4Ω load
- THD+N = 0.04% at 1W, 8Ω, 1kHz
- 90% Efficiency at 15W and VDD=24V with 4Ω load
- Low Noise (103μV Typical)
- 9.5V to 28V Operation from a Single Supply
Parametrics

2 x 15W Class D Stereo
Single Ended Audio Amplifer
The MP7742 is a Stereo 2 x 15W Class-D Audio Amplifier. It is one of MPS' products of fully integrated audio amplifiers which dramatically reduces solution size by integrating the following: 250mΩ power MOSFETs, Startup / Shutdown pop elimination, and short circuit protection circuits. The MP7742 utilizes a single ended output structure capable of delivering 15W per channel into 4Ω speakers. MPS Class D Audio Amplifiers exhibit the high fidelity of a Class A/B amplifier at high efficiencies. The circuit is based on the MPS' proprietary variable frequency topology that delivers excellent linearity, fast response time and operates on a single power supply.