EV7741DQ-00A
2x10W Stereo Single Ended Class D Audio Amplifier Evaluation Board








Product Description
The EV7741DQ-00A is the evaluation board for the MP7741, a 10W mono Class D Audio Amplifier. It is one of MPS’ products of fully integrated audio amplifiers which dramatically reduce solution size by integrating the following:
- 250mΩ power MOSFETs
- Startup / Shutdown pop elimination
- Short circuit protection circuits
The MP7741 utilizes a single ended output structure capable of delivering 10W into 8Ω speakers. MPS Class D Audio Amplifiers exhibit the high fidelity of a Class A/B amplifier at high efficiency. The circuit is based on the MPS’ AAMTM proprietary variable frequency topology that delivers excellent linearity, fast response time and operates on a single power supply.
Product Features
- 2 x 10W Output at VDD = 24V into a 8Ω load
- THD+N = 0.02% at 1W, 8Ω, 1kHz
- 94% Efficiency at 10W and VDD=24V with 8Ω load
- Low Noise (103μV Typical)
- 9.5V to 36V Operation from a Single Supply
Parametrics

10W Class-D Mono Single Ended Audio Amplifier
The MP7741 is a mono 10W Class D Audio Amplifier. It is one of MPS’ products of fully integrated audio amplifiers which dramatically reduce solution size by integrating the following: • 250mΩ power MOSFETs • Startup / Shutdown pop elimination • Short circuit protection circuits The MP7741 utilizes a single ended output structure capable of delivering 10W into 8Ω speakers. MPS Class D Audio Amplifiers exhibit the high fidelity of a Class A/B amplifier at high efficiencies. The circuit is based on the MPS’ proprietary variable frequency topology that delivers excellent linearity, fast response time and operates on a single power supply. MP7741 features programmable VDD shutdown voltage by controlling the UVP node voltage. The default VDD shutdown voltage is 8.4V if the UVP pin is NC.