EV7731-F-00A
30W Class D Mono Bridged Audio Amplifier

Product Description
The EV7731-F-00A is the evaluation board for the MP7731, a mono, 30W Class D Audio Amplifier. It is one of MPS’ products of fully integrated audio amplifiers which dramatically reduce solution size by integrating the following:
Start Up / Shut Down Pop Elimination
Short Circuit Protection Circuits
180mΩ Power MOSFETs
Mute / Standby Mode
The MP7731 utilizes a full bridge output structure capable of delivering 30W into 4Ω speakers. As in all other MPS Class D Audio Amplifiers, this device exhibits the high fidelity of a Class AB amplifier with an efficiency of 90%. The circuit is based on the MPS’ proprietary variable frequency topology Analog Adaptive Modulation that delivers excellent linearity, fast response time and operates on a single power supply.
Product Features
- 30W into 4Ω with VDD = 16.5V
- 93% Efficiency at 19W with VDD=16.5V, 8Ω load
- Low THD+N (0.1% at 1W, 8Ω, 1kHz)
- 9.5V to 18V Supply Voltage Operation
Parametrics

5W-30W Class-D Mono Bridged Audio Amplifier
The MP7731 is a mono, 5W to 30W Class-D Audio Amplifier. It is one of MPS’ second generation of fully integrated audio amplifiers which dramatically reduces solution size by integrating the following: • Start Up / Shut Down Pop Elimination • Short Circuit Protection Circuits• 180mΩ Power MOSFETs • Mute / Standby Mode The MP7731 utilizes a full bridge output structure capable of delivering 5W - 30W into 4Ω speakers. As in all other MPS Class D Audio Amplifiers, this device exhibits the high fidelity of a Class AB amplifier with an efficiency of 90%. The circuit is based on the MPS’ proprietary variable frequency topology Analog Adaptive Modulation (AAM, Patent No. 6,420,930; other patents pending) that delivers excellent PSRR, fast response time and operates on a single power supply.

5W - 30W Class-D Mono Bridged Audio Amplifier
The MPQ7731 is a mono, 5W - 30W Class D Audio Amplifier. It is one of MPS’ second generation of fully integrated audio amplifiers which dramatically reduces solution size by integrating the following:
- Start Up / Shut Down Pop Elimination
- Short Circuit Protection Circuits
- 180mΩ Power MOSFETs
- Mute / Standby Mode
The MPQ7731 utilizes a full bridge output structure capable of delivering 5W - 30W into 4Ω speakers. As in all other MPS Class D Audio Amplifiers, this device exhibits the high fidelity of a Class AB amplifier with an efficiency of 90%. The circuit is based on the MPS’ proprietary variable frequency topology Analog Adaptive Modulation (AAM™, Patent No. 6,420,930; other patents pending) that delivers excellent PSRR, fast response time and operates on a single power supply.