EV7720DS-00A
20W Stereo Class D Single Ended Audio Amplifier Evaluation Board










Product Description
The EV7720DS-00A is the evaluation board for the MP7720, a mono 20W Class D Audio Amplifier. It is one of MPS’ second generation of fully integrated audio amplifiers which dramatically reduces solution size by integrating the following:
180mΩ power MOSFETs
Startup / Shutdown pop elimination
Short circuit protection circuits
Mute / Standby
The MP7720 utilizes a single ended output structure with capacitor divider configuration capable of delivering 20W into 4Ω speakers. MPS Class D Audio Amplifiers exhibit the high fidelity of a Class A/B amplifier at efficiencies greater than 90%. The circuit is based on the MPS’ AAMTM proprietary variable frequency topology that delivers excellent PSRR, fast response time and operates on a single power supply.
Product Features
- 20W Output at VDD = 24V into a 4Ω load
- No Supply Pumping
- THD+N = 0.08% at 1W, 8Ω
- 90% Efficiency at 20W
- Switching Frequency Up to 1MHz
- 9.5V to 24V Operation from a Single Supply
- Integrated Startup and Shutdown Pop Elimination Circuit
- Thermal Protection
- Mute/Standby Modes (Sleep)
Parametrics

20W Class-D Mono Single Ended Audio Amplifier
The MP7720 is a mono 20W Class-D Audio Amplifier. It is one of MPS' second generation of fully integrated audio amplifiers which dramatically reduces solution size by integrating the following: • 180mΩ power MOSFETs • Startup / Shutdown pop elimination • Short circuit protection circuits Mute / Standby The MP7720 utilizes a single ended output structure capable of delivering 20W into 4Ω speakers. MPS Class D Audio Amplifiers exhibit the high fidelity of a Class A/B amplifier at efficiencies greater than 90%. The circuit is based on the MPS? proprietary variable frequency topology that delivers excellent PSRR, fast response time and operates on a single power supply.than 90%. The circuit is based on the MPS' proprietary variable frequency topology that delivers excellent PSRR, fast response time and operates on a single power supply.