EV6925-S-00A
High Efficiency Synchronous Rectification EV Board


-
Quantity Price
-
1$25.00 /unit
Arrives 3-4 business days.
Shipping only $5 per order.



View distributor pricing and availability
Product Description
The EV6925-S-00A is an evaluation board for the MP6925GS. It is configured to provide synchronous rectification solution for LLC topology.
MP6925GS features dual synchronous gate outputs which enables high efficiency rectification by replacing the schottky rectifier with a low Ron MOSFET.
Product Features
- Works with both Standard and Logic Level MOSFETs
- Compatible with Energy Star
- Fast Turn-Off Total Delay of 35ns
- Wide 4.2~35V VDD Operating Range
- 175uA Low Quiescent Current in Light-Load Mode
- Supports CCM, CrCM and DCM Operation Mode
- Supports High-side and Low-side Rectification
- Available in a SOIC-8 Package
Parametrics

Fast Turn-Off, CCM/DCM Compatible, Dual-LLC Synchronous Rectifier with lmproved Noise Immunity
The MP6925 is a dual, fast turn-off, intelligent rectifier for synchronous rectification in LLC resonant converters.
The IC drives two N-channel MOSFETs, regulates their forward voltage drop to Vfwd (about 29mV), and turns the MOSFETs off before the switching current goes negative.
The MP6925 has a light-load function to latch off the gate driver under light-load conditions, limiting the current to 175μA.
The MP6925’s fast turn-off enables both continuous conduction mode (CCM) and discontinuous conduction mode (DCM).
The MP6925 requires a minimal number of external components, and is available in an SOIC-8 package.
Advantages Include:
- Fast turn-off speed
- Has light-load function
- Drives two N-channel MOSFETs
- Regulates forward voltage drop to about 29mV
- Supports CCM, DCM, and CrCM mode

Fast Turn-off, CCM/DCM Compatible Dual-LLC Synchronous Rectifier with improved Noise Immunity, and enhanced driver for fast switching
The MP6925A is a dual, fast turn-off, intelligent rectifier for synchronous rectification in LLC resonant converters.
The IC drives two N-channel MOSFETs and regulates their forward voltage drop to VFWD (about 45mV). The IC turns the MOSFETs off before the switching current goes negative.
The MP6925A has light-load functionality to latch off the gate driver under light-load conditions, thus limiting the current below 175μA.
The MP6925A’s fast turn-off enables both continuous conduction mode (CCM) and discontinuous conduction mode (DCM).
The MP6925A requires a minimal number of external components, and is available in an SOIC-8 package.