EV6923-S-00A

Active

High Efficiency Synchronous Rectification EV Board

  • Quantity Price
  • 1
    $25.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote
SEE ALL BUYING OPTIONS
View distributor pricing and availability

Product Description

The EV6923-S-00A is an evaluation board for the MP6923GS. It is configured to provide synchronous rectification solution for LLC topology.

MP6923 features dual synchronous gate outputs which enables high efficiency rectification by replacing the schottky rectifier with a low Ron MOSFET.

Product Features

  • Works with both Standard and Logic Level FETS
  • Compatible with Energy Star, 1W Standby Requirements
  • VDDRange From 8V to 24V
  • Fast Turn-off Total Delay of 20ns
  • Max 300kHz Switching Frequency
  • <600μA Quiescent Current at Light Load Mode
  • Supports CCM, CrCM and DCM Operation Mode
  • Supports High-side and Low-side Rectification

Parametrics


Dual, fast turn-off synchronous rectifier (SR) for LLC converter, with 15mV VDS regulation

The MP6923 is a dual, fast turn-off, intelligent rectifier for synchronous rectification in LLC resonant converters.
The IC drives two N-channel MOSFETs and regulates their forward voltage drop to about 15mV. The IC turns off both MOSFETs before the switching current goes negative.
The MP6923 uses a light-load function to latch off the gate driver under light-load conditions, limiting the current to below 600μA.
The MP6923’s fast turn-off enables both continuous conduction mode (CCM) and discontinuous conduction mode (DCM). An internal anti-bounce logic function ensures safe MOSFET operation.
The MP6923 requires a minimal number of readily available, standard, external components and is available in a SOIC14 package.

Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.