EV6920-N-00A
Active
High Efficiency Synchronous Rectification EV Board

Product Description
The EV6920-N-00A is an evaluation board for the MP6920DN. It is configured to provide synchronous rectification solution for Flyback topology.
Product Features
- Integrated 10mΩ 60V Power Switch
- Compatible with Energy Star, 1W Standby Requirements
- VDDRange From 8V to 24V
- Max300KHz Switching Frequency
- Supports DCM and Quasi-Resonant Topologies
- Supports High-side and Low-side Rectification
- Power Savings of Up to 1.5W in a Typical Notebook Adapter
Parametrics

Fast Turn-Off Intelligent Rectifier with Integrated 10mO 60V FET, VOUT up to 12V
The MP6920 is a fast turn-off intelligent rectifier for Flyback converters that combines a 60V power switch that replaces diode rectifiers for high efficiency. The chip regulates the forward voltage drop of the internal power switch to about 70mV and turns it off before the voltage goes negative.
Technical Forum
The Other Product category is for any topics that are not covered in the listed categories. Posts can concern details or issues with any such product
The Other Products category is for any topics that are not covered in the listed categories. Posts can concern details or issues with any such product
OTHER PRODUCTS
Mp5087 simulation
I would like to do simulate the mp5087 in Ltspice. The spice model seems to be encrypted. How can I get this to work?
Bill
OTHER PRODUCTS
Current Limiting Operation of an MPS Load Switch
MPS load switches with current limiting will regulate the output current when the current limit is reached. When current limiting, the power loss acro...
OTHER PRODUCTS
Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.