EV6910A-S-00A
Active
High-Efficiency Synchronous Rectification Evaluation Board

Product Description
The EV6910A-S-00A is an evaluation board for the MP6910A. It is configured to provide synchronous rectification solution for flyback converters.
Product Features
- Integrated 15mΩ 100V Power Switch
- Compatible with Energy Star, 1W Standby Requirements
- VDD Range From 8V to 24V
- 65mV VDS Regulation Function
- Max 250kHz Switching Frequency
- Light-Load Mode Function with <300µA Quiescent Current
- Supports High-Side and Low-Side Rectification
- Power Savings of Up to 1.5W in a Typical Notebook Adapter
Parametrics

CCM/DCM Flyback Ideal Diode with Integrated 100V/15mΩ MOSFET
The MP6910A is a fast turn-off intelligent rectifier for flyback converters that combines a 100V power switch that replaces diode rectifiers for high efficiency. The chip regulates the forward voltage drop of the internal power switch to about 65mV and turns off before the voltage goes negative.
Technical Forum
The Other Product category is for any topics that are not covered in the listed categories. Posts can concern details or issues with any such product
The Other Products category is for any topics that are not covered in the listed categories. Posts can concern details or issues with any such product
OTHER PRODUCTS
Mp5087 simulation
I would like to do simulate the mp5087 in Ltspice. The spice model seems to be encrypted. How can I get this to work?
Bill
OTHER PRODUCTS
Current Limiting Operation of an MPS Load Switch
MPS load switches with current limiting will regulate the output current when the current limit is reached. When current limiting, the power loss acro...
OTHER PRODUCTS
Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.