EV6906-S-00A

Active

High Efficiency Synchronous Rectification EV Board

  • Quantity Price
  • 1
    $25.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The EV6906-S-00A is an evaluation board for the MP6906GS. It is configured to provide synchronous rectification solution for Flyback/LLC topology.

MP6906GS features a synchronous gate output which enables high efficiency rectification by relating the schottky rectifier with a low Ron MOSFET.

Product Features

  • Works with both Standard and Logic Level FETS
  • Compatible with Energy Star, 1W Standby Requirements
  • VDDRange From 4.2V to 35V
  • Fast Turn-off Total Delay of 20ns
  • Max400kHz Switching Frequency
  • <150μA Quiescent Current atLightLoad Mode
  • Supports CCM, DCM and Quasi-Resonant Topologies
  • Supports High-side and Low-side Rectification
  • Power Savings of Up to 1.5W in a Typical Notebook Adapter

Parametrics


Fast Turn-Off Intelligent Rectifier with Very Low Voltage Forward Regulation

The MP6906 is a low-drop diode emulator IC that combines an external switch to replace Schottky diodes in high-efficiency flyback converters. The chip regulates the forward drop of an external switch to about 30mV and switches it off as soon as the voltage becomes negative. The MP6906 provides a SYNC interface to receive an external signal to shut down the gate driver for reliable continuous conduction mode (CCM) operation. A programmable light-load sleep mode reduces the IC quiescent current to 150µA. Also, it has a low UVLO level for operation at a lower output without an additional winding. Rail-to-rail output provides higher driving voltage to the external MOSFET. The MP6906 is available in compact SOIC-8 and TSOT23-6 packages.

Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.