EV6519-Q-00A
5A, 28V, H-Bridge Current Regulator Evaluation Board







Product Description
The EV6519-Q-00A is an evaluation board for the MP6519, a monolithic, step-down, current-source driver. It operates from a supply voltage of up to 28V, and can deliver current up to 5A.
The four integrated MOSFET H-bridge controls provide a fast dynamic load response and an ultra-high efficiency solution. For ease of use, the output polarity can be controlled by pulling MODE high or low.
Full protection features include open-load, load-short protection, OCP, OTP, and OVP.
Product Features
- Wide 2.5V to 28V Input Voltage Range
- Up to 5A Output Peak Current
- ±2% Accuracy at Full-Scale Reference
- 65mΩ RDS(ON) for Each MOSFET of H-Bridge
- 30kHz to 300kHz Programmable Switching Frequency
- 20kHz to 100kHz PWM Input for Current Regulation
- Programmable Full-Scale Current
- Selectable Current Polarity Mode
- Open-Load Protection, OCP, OTP, and OVP
Parametrics

2.5V - 28V, 5A, H-Bridge Current Regulator
The MP6519 is a monolithic, step-down, current-source driver for applications that require accurate and fast current-response control. The MP6519 achieves up to 5A of output current with excellent load and line regulation over a wide input supply range.
The four integrated MOSFET H-bridge control provide a fast dynamic load response and an ultra-high efficiency solution. For ease of use, the output polarity can be controlled by pulling MODE high or low.
By setting the full-scale output current through an external resistor, the output current can be dimmed by the PWM input signal from 0 - 100% of the full-scale current range.
Full protection features include load open, loadshort protection, over-current protection (OCP), over-temperature protection (OTP), and input over-voltage protection (OVP). The MP6519 is available in a QFN-19 (3mmx3mm) package.