EV6516-F-00A
2A, 35V, H-Bridge Motor Driver Evaluation Board






Product Description
The EV6516-F-00A is an evaluation board for the MP6516, an H-bridge motor driver.
It operates from a supply voltage of up to 35V, and can deliver a motor current up to 2A. The input control signals for the MP6516 are applied through the connector on the board.
Product Features
- Wide 5.4V to 35V Input Voltage Range
- Up to 2A Output Current
- Internal Current-Sense Output
- 3.3 and 5V Compatible Logic Supply
- OCP, OVP, and OTP
- Fault Indication Output
Parametrics

5.4V - 35V, 2.8A, H-Bridge Motor Driver in TSSOP16-EP
The MP6516 is an H-bridge motor driver that operates from a supply voltage up to 35V and delivers a motor current up to 2.8A. Typically, the MP6516 is used to drive a DC brush motor. For the MP6516, control of each half-bridge is independent, using IN1, IEN1, IN2, and EN2 pins.
An internal current-sensing circuit provides an output voltage proportional to the load current. The MP6516 also has cycle-by-cycle current regulation and limiting. These features do not require the use of a low-ohm shunt resistor.
Full protection features include over-current protection (OCP), input over-voltage protection (OVP), under-voltage lockout (UVLO), and thermal shutdown.
The MP6516 is available in a 16-pin TSSOP-EP (5.0mmx6.4mm) with an exposed thermal pad.