EV6514-G-00A

Active

0.6A, 14V, Half-Bridge Motor Driver Evaluation Board

  • Quantity Price
  • 1
    $50.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote
SEE ALL BUYING OPTIONS
View distributor pricing and availability

Product Description

The EV6514-G-00A is an evaluation board for the MP6514. The MP6514 is a half-bridge motor driver that consists of four N-channel power MOSFETs, which can drive two DC motors in a single-ended connection with separate controls for the high-side or low-side MOSFETs. The motor can be connected to either the supply or GND.

It operates from a supply voltage range of 2.5V to 14V, and can deliver motor current up to 0.6A. The input control signals for the MP6514 are applied through the connector.

Product Features

  • Wide 2.5V to 14V Input Voltage Range
  • 0.6A Peak Driver Current
  • Half-Bridge Motor Drive
  • OCP, OVP, and OTP

Parametrics


2.5V - 14V, 0.6A, H-Bridge Motor Driver in UTQFN-8 (2mmx2mm)

The MP6514 is an H-bridge motor driver that consists of four N-channel power MOSFETs. An internal charge pump generates the necessary gate drive voltages. The MP6514 can drive two DC motors in a single-ended connection with separate controls for the high-side or low-side MOSFETs. The motor can be connected to either the supply or GND. The MP6514 operates on a motor power supply voltage from 2.5V to 14V, which can supply an output current of up to 0.6A according to the operation. Full protection features include over-current protection (OCP), short-circuit protection (SCP), under-voltage lockout (UVLO), and over-temperature protection (OTP). The MP6514 requires a minimum number of readily available, standard, external components and is available in a UTQFN-8 (2mmx2mm) package.

Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.