EV6504-V-00A
32V, 2A Bipolar Stepper Motor Driver Evaluation Board

-
Quantity Price
-
1$100.00 /unit
Arrives 3-4 business days.
Shipping only $5 per order.



View distributor pricing and availability
Product Description
The EV6504-V-00A is an evaluation board for the MP6504GV, a stepper motor driver with a built-in micro-stepping translator.
The EV6504-V-00A operates from a supply voltage range of 8V to 32V and can deliver motor current up to 2A. It can drive a bipolar stepper motor in full-, half-, quarter-, and eighthstep modes by setting MS2, MS1. The input control signals and reference voltage for the MP6504GV are applied through the connector or generated on board.
Product Features
- Wide 8V to 32V Input Voltage Range
- Up to 2A Programmable Output Current
- Full-, Half-, Quarter-, and Eighth- Step modes
- Adjustable Mixed Decay Ratio or Automatic Decay
- OCP, OVP, and OTP
- Fault Indication Output
Parametrics

8V to 32V, 2A, Stepper Motor Driver with Integrated MOSFETs
The MP6504 is a stepper motor driver with a built-in microstepping translator. The MP6504 operates from a supply voltage of up to 32V and can deliver a motor current of up to 2A. The MP6504 can operate a bipolar stepper motor in full-, half-, quarter-, and eighth-step modes. The MP6504 has a fixed 3.3V reference output, which allows it to operate without a separate logic power supply. Full protection features include over-current protection (OCP), input over-voltage protection (OVP), under-voltage lockout (UVLO), and thermal shutdown. The MP6504 is available in a QFN-28 (4mmx5mm) package with an exposed thermal pad.