EV6411-S-00A
Windowed Watchdog Timer Evaluation Board

-
Quantity Price
-
1$25.00 /unit
Arrives 3-4 business days.
Shipping only $5 per order.



View distributor pricing and availability
Product Description
The EV6411-S-00A is an evaluation board for
MP\MPQ6411, a windowed watchdog timer. It used to reset and monitor the microcontroller. In normal operation, MCU sends trigger signal to MPQ6411 in a defined time window cyclically. A missing or fault trigger signal causes the watchdog to reset the MCU.
MPQ6411 provides a reset signal (low level voltage) to MCU during power-up or under voltage.
By setting the MODE pin to high or low, the watchdog can work as long window mode or short window mode. And the window is programmable.
The EV6411-S-00A is assembled and tested with SOIC8 package.
Product Features
- Windowed watchdog
- Power-on reset during power-up and under voltage
- Programmable short window mode or long window mode
- Watchdog disable function
- Low shutdown mode current
- SOIC8 package
Parametrics
- PackageSOIC-8

Windowed Watchdog Timer
The MP6411 is a windowed watchdog timer. It is used to reset and monitor the microcontroller. In normal operation, the MCU sends a trigger signal to the MP6411 in a defined time window cyclically. A missing or fault trigger signal causes the watchdog to reset the MCU. The MP6411 provides a reset signal (low-level voltage) to the MCU during power-up or under voltage. By setting MODE to high or low, the watchdog operates in long window mode or short window mode; the window is programmable. The MP6411 is available in SOIC8 package.

Industrial Grade, Windowed Watchdog Timer
The MPQ6411 is a windowed watchdog timer. It is used to reset and monitor the microcontroller. In normal operation, the MCU sends a trigger signal to the MPQ6411 in a defined time window cyclically. A missing or fault trigger signal causes the watchdog to reset the MCU. The MPQ6411 provides a reset signal (low-level voltage) to the MCU during power-up or under voltage. By setting MODE to high or low, the watchdog operates in long window mode or short window mode; the window is programmable. The MPQ6411 is available in SOIC8 package.
