EV6005-K-00A

Pre-Release

High Efficiency Flyback/Forward Controller Primary-Side Regulate Fly-back EV Board



Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

EV6005-K-00A Evaluation Board is designed to demonstrate the capability of MP6005. The MP6005 is a high power, high efficiency flyback and forward controller. It is specifically designed for both low cost, small size isolated solution with primary-side regulate (PSR) flyback application, and high efficiency secondary-side regulate (SSR) active-clamped forward application. It also can be used in SSR flyback topology.

MP6005 senses the third winding waveform on primary side to regulate output in PSR mode, saves the traditional complex opto-isolator circuit. MP6005 can also be set as SSR mode, while the SYNC driver provides high efficiency solution for active-clamped forward topology.

The MP6005 also features with 2A GATE driver, frequency dithering, over load protection and over voltage protection.

The MP6005 is available in MSOP10 package.

Product Features

  • 36V to 57V Input Voltage Range
  • 12V Output Voltage and 2.5A Output Current
  • Small Size PSR Fly-back Solution without Opto-Coupler Feedback
  • 250kHz Fixed Switching Frequency
  • Output Diode Compensation in PSR Mode
  • EMI Reduction with Frequency Dithering
  • Auxiliary Winding Supply VCC to Save IC Loss
  • 2A GATE and 0.8A SYNC Drivers
  • 160mV Switching Current Sense Limit
  • Hiccup Protection for OLP, SCP, OVP and Thermal Shutdown
  • Available in MSOP10 Package

Parametrics


High Efficiency Flyback/Forward Controller with Primary-Side or Secondary-Side Regulate

The MP6005 is a high power, high efficiency flyback and forward controller. It is specifically designed for both low cost, small size isolated solution with primary-side regulate (PSR) flyback application, and high efficiency secondary-side regulate (SSR) active-clamped forward application. It also can be used in SSR flyback topology.

MP6005 senses the third winding waveform on primary side to regulate output in PSR mode, saves the traditional complex opto-isolator circuit, while the continuous-conduction-mode in heavy load provides high efficiency. Diode voltage drop compensation function supports good output regulation even it adopts primary side regulate. MP6005 can also be set as SSR mode, while the SYNC driver provides high efficiency solution for active-clamped forward topology.

The MP6005 also features with 2A GATE driver, frequency dithering, over load protection and over voltage protection.

The MP6005 is available in MSOP10 package.

Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.