EV6001DN-00D














Product Description
The EV6001DN-00D is an evaluation board for the WLED driver application. It can drive 6 20mA strings of WLEDs with up to 10 WLEDs per string. EV6001DN-00D has good current balance among 6 strings. It also has PWM dimming, EN function, and open circuit voltage protection.
This device is available in an 8-pin SOIC package with an exposed pad.
Product Features
- Integrated 150V Power Switch
- Integrated 100V Startup Circuit
- Cycle-by-Cycle Current Limiting
- PWM Dimming
- Open Circuit Protection
- Backlight Current Balance
Parametrics

Flyback/Forward DC-DC Converter, 15W, Integrated 150V Power Switch
The MP6001 is a monolithic Flyback/Forward DC-DC converter which includes a 150V power switch and is capable of delivering up to 15W output power. It can also be used for boost and SEPIC applications. The MP6001 uses the fixed-frequency peak current mode primary controller architecture. It has an internal soft-start, auto-retry, and incorporates over current, short circuit, and over voltage protection. The MP6001 can also skip cycles to maintain zero load regulation. It has a direct optocoupler interface which bypasses the internal error amplifier when an isolated output is desired. The MP6001 is ideal for telecom applications, and is available in a compact, thermally enhanced SOIC8 package with an exposed pad.