EV5480-C-00A

Active

Integrated Charger with 5V/100mA DCDC Synchronous Regulator Evaluation Board

  • Quantity Price
  • 1
    $25.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The EV5480-C-00A is an evaluation board for the MPQ5480, a monolithic power management solution for hearing instruments.

MPQ5480 contains a USB compatible, constant current/ constant voltage charger along with a high efficiency synchronous step down regulator. It also features cell protection and a separate power switch for powering additional power devices.

The hysteresis control scheme provides fast transient response and eases loop stabilization. Fault condition protection includes cycle by cycle current limiting, output short protection and thermal shutdown.

The EV5480-C-00A is assembled and tested with a WLCSP-16 (1.7mmx1.7mm) package.

Product Features

  • Wide 4V to 6V Charger Input Range
  • Guaranteed 100mA DC-DC Output Current
  • Feedback Voltage Accuracy: 1%
  • 1.22V Default Output Voltage
  • Cycle-by-Cycle Over Current Protection
  • On Die Thermal Protection
  • Stable with Low ESR Output Ceramic Capacitors
  • Fully Assembled and Tested

Parametrics


Integrated Charger with 5V/100mA DCDC Synchronous Regulator

The MPQ5480 is a monolithic power management solution for wearable device. It contains a USB compatible, constant current/ constant voltage charger along with a high efficiency synchronous step down regulator. The MPQ5480 also features cell protection and a separate power switch for powering additional power devices. The hysteresis control scheme provides fast transient response and eases loop stabilization. Fault condition protection includes cycle by cycle current limiting, output short protection and thermal shutdown. The MPQ5480 requires a minimum number of external components and is available in a WLCSP-16 (1.7mmx1.7mm) package.

Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.