EV5016-QH-00B

Active

2.7V-15V, 0.7A-5A Current Limit Switch  Evaluation Board  With Over Voltage Clamp   and Reverse Current Protection

  • Quantity Price
  • 1
    $25.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote
SEE ALL BUYING OPTIONS
View distributor pricing and availability

Product Description

The MP5016 is a protection device designed to protect circuitry on the output from transients on input. It also protects input from undesired shorts and transients coming from the output.

At startup, inrush current is limited by limiting the slew rate at the output. The slew rate is controlled by DV/DT pin setting and MODE pin setting. 

The maximum load at the output is current limited. The magnitude of the current limit is controlled by an external resistor from ILIMIT to GND. There is a fixed 2.5A current limit when floating ILIMIT pin.

The output voltage is limited by output OVP function, the clamp voltage can be set by MODE pin connection. Offers a GATE drive signal to block current flows from output to input with an external Nchannel MOSFETs.

The device is available in a QFN10 (1.5mm x 2mm) package. 

Product Features

  • Wide 2.7V to 15V Continued Operating Input Range 
  • 26V Absolute Maximum Transient Input Voltage 
  • Selectable Over Voltage Clamp Threshold 
  • Fast Output OVP Response 
  • Integrated 43mΩ Power FET 
  • Adjustable Current-Limit or Fixed Current Limit when floating ILIMIT pin  
  • Reverse Current Blocking CTRL  
  • Soft Start Time Programmable through DV/DT pin and MODE pin 
  • Fast Response for Hard Short Protection 
  • OCP Hiccup Protection 
  • Thermal Shutdown and Auto Retry 
  • Available in QFN10 (1.5mmx2mm) Package 

Parametrics


2.7 - 15V, 0.7 - 5A, Current Limit Switch with Over-Voltage Clamp and Reverse Blocking

The MP5016 is a protection device designed to protect circuitry on the output from transients on the input. The MP5016 also protects the input from undesired shorts and transients coming from the output. During start-up, the inrush current is limited by limiting the slew rate at the output. The slew rate is controlled by the DV/DT pin setting and MODE pin setting. The maximum load at the output is current-limited. The magnitude of the current limit is controlled by an external resistor from ILIMIT to GND. There is a fixed 2.5A current limit when ILIMIT is floating. The output voltage is limited by the output over-voltage protection (OVP) function. The clamp voltage can be set by the MODE connection. The MP5016 offers a GATE drive signal connected to an external N-channel MOSFET gate to block current flowing from the output to the input when the IC is in enable off, power shutdown, or thermal shutdown. The MP5016 is available in a QFN-10 (1.5mmx2mm) package.

Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.