EV4581-N-00A

New

100V, 0.8A Synchronous Buck Converter

  • Quantity Price
  • 1
    $25.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote
SEE ALL BUYING OPTIONS
View distributor pricing and availability

Product Description

The EV4581 Evaluation Board is designed to demonstrate the capabilities of MPS’ MP4581. The MP4581 is a high efficiency synchronous
step-down converter with integrated high-side and low-side MOSFETs. It provides 0.8A output in buck topology from up to 100V input power
supply.

MP4581 supports high efficiency pulse-skipmode (PSM) in light load condition. Valley current limit circuits protect against overload
and short circuit conditions.

The MP4581 is available in a SOIC8EP packages.

Product Features

  • 10V-to-100V Input Voltage Range
  • 1V-to-30V Output Voltage Range
  • 90% Maximum Operation Duty Cycle
  • 625mΩ / 380mΩ Internal MSOFETs
  • Constant On Time Control Mode
  • Programmable 100kHz to 1MHz Frequency
  • Internal Soft-Start and Loop Compensation
  • OCP, SCP with Hiccup
  • High Efficiency PSM in Light Load
  • Available in SOIC8EP Package

Parametrics


100V, 0.8A Synchronous Buck Converter

The MP4581 is a high efficiency synchronous step-down converter with integrated high-side and low-side MOSFETs. It provides 0.8A output in buck topology from up to 100V input power supply.

The MP4581 adopts constant-on-time (COT) control mode that provides fast transient response and facilitates loop stabilization. Operation frequency can be programmed easily from 100kHz to 1MHz by an external resistor.

MP4581 supports high efficiency pulse-skip-mode (PSM) in light load condition. Valley current limit circuits protect against overload and short circuit conditions.

The MP4581 is available in a SOIC8EP packages.

Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.