EV4415M-QB-00A

New

High Efficiency 1.5A, 36V, 2.2MHz Synchronous Step Down Convertor Evaluation Board

  • Quantity Price
  • 1
    $50.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The EV4415M-QB-00A is an evaluation board for the MP/MPQ4415MGQB.

MP/MPQ4415MGQB is a synchronous, rectified, step-down, switch-mode convertor with built-in power MOSFETs and one input bypass capacitor. It offers a very compact solution to achieve a 1.5A of continuous output current with excellent load and line regulation over a wide input supply range. The MP/MPQ4415M uses synchronous mode operation to achieve high efficiency over the output current load range.

The EV4415M-QB-00A is a fully assembled and tested evaluation board, it generates 3.3V output voltage at load current up to 1.5A from a 4V to 36V input range.

Product Features

  • Wide 4V to 36V Operating Input Range
  • 1.5A Continuous Load Current
  • 90mΩ High-Side, 50mΩ Low-Side Internal Power MOSFETs
  • High-Efficiency Synchronous Mode Operation
  • Default 2.2MHz Switching Frequency
  • 450kHz to 2.2MHz Frequency Sync
  • Forced Continuous Conduction Mode (CCM)
  • Internal Soft Start (SS)
  • Power Good (PG) Indicator
  • Over-Current Protection (OCP) with Valley-Current Detection and Hiccup
  • Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in a QFN-13 (2.5mmx3mm) Package
  • CISPR25 Class 5 Compliant
  • AEC-Q100 Grade-1

Parametrics


Automotive Grade, 1.5A, 36V, 2.2MHz, High-Efficiency, Synchronous, Step-Down Converter

The MPQ4415M is a high-frequency, synchronous, rectified, step-down, switch-mode converter with built-in power MOSFETs. The MPQ4415M offers a very compact solution that achieves 1.5A of continuous output current with excellent load and line regulation over a wide input supply range. The MPQ4415M uses synchronous mode operation for higher efficiency over the output current load range. Current-mode operation provides fast transient response and eases loop stabilization. Full protection features include over-current protection (OCP) and thermal shutdown. The MPQ4415M requires a minimal number of readily available, standard, external components and is available in a space-saving QFN-13 (2.5mmx3mm) package.