EV3908DK-00B

Active

High Efficiency Synchronous Boost Converter EV Board

  • Quantity Price
  • 1
    $25.00 /unit


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The EV3908DK-00B is a synchronous boost converter evaluation board for the MP3908DK. It is configured to provide a regulated 19V output at up to5Aload current from a 7V-17V input. The output is adjustable by changing feedback resistors on the evaluation board.

The demo board uses the external 6.7mΩ resistor to sense the current and MP6901DS to drive a low Ron mosfet as rectifier to achieve high efficiency. MP6901DS is a Low-Drop Diode Emulator IC which works with an external switch to replace Schottky diode.

Product Features

  • High Efficiency
  • Synchronous Rectification with MP6901DS
  • Current Mode Control
  • Soft-Start
  • Under-Voltage Lockout
  • 250KHz Constant Frequency Operation

Parametrics


Current Mode PWM Controller with Synchronous Gate Drive

The MP3908 is a flexible current-mode PWM controller optimized for power-supply applications.  The MP3908 features resistor-programmable dead-time control to optimize efficiency for a broad number of different configurations, and a synchronous secondary gate drive.  The MOSFET drivers are capable of driving >10A MOSFETs. It has an operational current of typically 270µA and can accommodate off-line, Telecom and non-isolated applications. Under-voltage lockout, soft start, slope compensation and peak current limiting are all included. In a boost application, with an output voltage of less than 28V, the current sense pin can connect directly to the drain of the external switch. This eliminates the requirement for an additional current sensing element and its associated efficiency loss.  While designed for boost applications, the MP3908 can also be used for other topologies including Forward, Flyback and Sepic. The 10V gate driver compliance minimizes the power loss of the external MOSFET while allowing the use of a wide variety of standard threshold devices. An externally programmable delay following the turn off of the synchronous rectifier allows the incorporation of secondary side synchronous rectifier.  The MP3908 is available in space saving 10-pin MSOP package.

Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.